LTP8803-1A

RECOMMENDED FOR NEW DESIGNS

160A DC/DC Power μModule Regulator with PMBus Interface

Part Models
1
1ku List Price
Starting From $118.50

Part Details

  • High Efficiency at High Frequency
    • Up to 91.8% Efficiency at 600kHz, 54VIN to 1.2VOUT
  • PMBus-Compliant I2C Serial Interface
    • Monitor Voltage, Current, Temperature, and Faults
    • Internal EEPROM Fault Log Record
    • Digitally Programmable Control Loop
    • Program Voltage, Current Limits, Soft-Start/Soft-Stop, Frequency, Synchronization and Phasing, Power-Good, Warnings and Faults
  • Wide Input Voltage Range: 45V to 65V
  • Output Voltage Range: 0.5V to 1.5V
  • Optimized for 45V to 65VIN to 1.2VOUT
  • ±0.5% Maximum DC Output Error with Differential Remote Voltage Sense
  • ±3% Current Readback Accuracy
  • Parallel and Current Share Multiple μModule ICs
  • Pin Compatible with LTP8800-1A and LTP8800-4A (Optimized for 0.8VOUT)
  • 22mm × 24mm × 22mm Surface-Mounted Package
LTP8803-1A
160A DC/DC Power μModule Regulator with PMBus Interface
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
LTspice 1


Models for the following parts are available in LTspice:

  • LTP8803-1A

LTpowerPlay®

LTpowerPlay® is a powerful, Windows-based development environment supporting Linear Technology's Digital Power System Management (PSM) products.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC3190A-D

LTP8803-1A | 54V Input, High Current DC/DC Power μModule with PMBus Interface

Product Details

Demonstration circuit 3190A-D is a high current, high density, high efficiency open-frame μModule® regulator with 45V to 65V input range. The demo board has a LTP8803-1A μModule regulator which provides microprocessor 1.15V voltage from 54V power distribution architecture with digital power system management. The maximum output current for the demo board is 160A. Please see LTP8803-1A data sheet for more detailed information.

DC3190A-D powers up to default settings and produces power based on configuration resistors without the need for any serial bus communication. This allows easy evaluation of the DC/DC converter. To fully explore the extensive power system management features of the part, download the GUI software LTpowerPlay® onto your PC and use ADI’s I2C/SMBus/PMBus dongle DC1613A to connect to the board. LTpowerPlay allows the user to reconfigure the part on-the-fly and store the configuration in EEPROM, view telemetry of voltage, current, temperature and fault status. DC2086A can optionally be used to program EEPROM of unpowered modules and ICs with a small 4-pin connector.

DC3190A-D
LTP8803-1A | 54V Input, High Current DC/DC Power μModule with PMBus Interface

Latest Discussions

No discussions on LTP8803-1A yet. Have something to say?

Start a Discussion on EngineerZone®