LTP8802A-1B

RECOMMENDED FOR NEW DESIGNS

54V, 140A DC/DC μModule Regulator with PMBus Interface

Part Models
1
1ku List Price
Starting From $139.80

Part Details

  • High Efficiency at High Frequency
    • Up to 93.8% Efficiency at 813kHz, 54VIN to 3.3VOUT
  • PMBus-Compliant I2C Serial Interface
    • Monitor Voltage, Current, Temperature and Faults
    • Internal EEPROM Fault Log Record
    • Digitally Programmable Control Loop Program Voltage, Current Limits, Soft-Start/Soft- Stop, Frequency Synchronization and Phasing, Power-Good, Warnings, and Faults
  • Wide Input Voltage Range: 45V to 65V
  • Output Voltage Range: 0.5V to 3.6V
  • Optimized for 45V to 65VIN to 3.3VOUT
  • ±0.5% Maximum DC Output Error with Differential Remote Voltage Sense
  • ±3% Current Readback Accuracy
  • Parallel and Current Share Multiple μModule ICs
  • 22mm × 24mm × 22mm Surface-Mounted Package
LTP8802A-1B
54V, 140A DC/DC μModule Regulator with PMBus Interface
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
LTpowerPlay®

LTpowerPlay® is a powerful, Windows-based development environment supporting Linear Technology's Digital Power System Management (PSM) products.

Open Tool

Evaluation Kits

eval board
DC3190B-F

LTP8802A-1B | 54V Input, High Current DC/DC Power μModule with PMBus Interface

Product Details

Demonstration circuit 3190B-F is a high current, high density, high efficiency open-frame μModule® regulator with 45V to 65V input range. The DC3190B-F demo board has a LTP8802A-1B module regulator that provides the microprocessor a 3.3V voltage from 54V power distribution architecture with digital power system management (PSM). The maximum output current for the DC3190B-F demo board is 140A. See the LTP8802A-1B data sheet for more detailed information.

The DC3190B-F powers up to default settings and produces power based on configuration resistors without the need for any serial bus communication. This allows easy evaluation of the DC/DC converter. To fully explore the extensive power system management features of the DC3190B-F, download the graphical user interface (GUI) software LTpowerPlay® onto your PC and use Analog Devices I2C/SMBus/PMBus dongle DC1613A to connect to the board. LTpowerPlay allows the user to reconfigure the part on-the-fly and store the configuration in EEPROM, view telemetry of voltage, current, temperature and fault status.

LTpowerPlay GUI Download

The software can be downloaded at LTpowerPlay.

For more details and instructions of the LTpowerPlay, see the LTpowerPlay GUI for LTP8802A-1B Quick Start Guide.

DC3190B-F
LTP8802A-1B | 54V Input, High Current DC/DC Power μModule with PMBus Interface

Latest Discussions

No discussions on LTP8802A-1B yet. Have something to say?

Start a Discussion on EngineerZone®