LTM8062

RECOMMENDED FOR NEW DESIGNS

32VIN, 2A μModule (Power Module) Power Tracking Battery Charger

Part Models
4
1ku List Price
Starting From $11.60

Part Details

  • Complete Battery Charger System
  • Input Supply Voltage Regulation Loop for Peak Power Tracking in MPPT (Maximum Peak Power Tracking) Solar Applications
  • Resistor Programmable Float Voltage Up to 14.4V on the LTM8062 and 18.8V on the LTM8062A
  • Wide Input Voltage Range: 4.95V to 32V (40V Abs Max)
  • 2A Charge Current
  • Accommodates Li-Ion/Polymer, LiFePO4, SLA
  • Integrated Input Reverse Voltage Protection
  • User Selectable Termination: C/10 or Termination Timer
  • 0.75% Float Voltage Reference Accuracy
  • 9mm × 15mm × 4.32mm LGA Package
LTM8062
32VIN, 2A μModule (Power Module) Power Tracking Battery Charger
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 1

Technical Articles 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
PowerPath, Ideal Diodes, and Load Switches 1
LTC4359 RECOMMENDED FOR NEW DESIGNS Ideal Diode Controller with Reverse Input Protection
Pushbutton Controllers 1
LTC2956 RECOMMENDED FOR NEW DESIGNS Wake-Up Timer with Pushbutton Control
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1621A

LTM8062EV Demo Board | 32V, 2A µModule Li-Ion Battery Charger with MPPT

Product Details

DC1621A: Demo Board for LTM8062 32VIN, 2A µModule Power Tracking Battery Charger.


DC1621A
LTM8062EV Demo Board | 32V, 2A µModule Li-Ion Battery Charger with MPPT

Latest Discussions

Recently Viewed