LTM4703

PRODUCTION

16VIN, 12A Ultralow Noise Silent Switcher 3 μModule Regulator

Part Models
2
1ku List Price
Starting From $16.17

Part Details

  • Complete Solution in <1cm2 (Single-Sided PCB) or .5cm2 (Dual-Sided PCB)
  • Low Noise Silent Switcher®3 Architecture
    • Ultralow EMI Emissions
    • Ultralow RMS Noise (10Hz to 100kHz): 8μVRMS
  • ±1.5% Maximum Total DC Output Voltage Error Over Line, Load, and Temperature
  • Input Voltage Range: 3V to 16V
  • Output Voltage Range: 0.3V to 6V
  • 12A Maximum Continuous Output Current
  • Adjustable and Synchronizable: 300kHz to 3MHz
  • Current Mode Control, Fast Transient Response
  • Forced Continuous Mode (FCM) Capability
  • Multiphase Parallel with Current Sharing
  • Programmable Power Good
  • 6.25mm × 6.25mm × 5.07mm BGA Package
LTM4703
16VIN, 12A Ultralow Noise Silent Switcher 3 μModule Regulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
EVAL-LTM4703-AZ

LTM4703 |16V, 12A Step-Down μModule Regulator with Low Noise Reference

Features and Benefits

  • Parallel for High-Power Applications
  • External or Internal Compensation
  • With Optional Input EMI Filter

Product Details

The EVAL-LTM4703-AZ evaluation board is a step-down dc-to-dc switching converter featuring the LTM®4703 μModule® (micromodule) regulator. The EVAL-LTM4703-AZ is designed to deliver 12A maximum output current from a 4V to 16V input. The LTM4703 employs Silent Switcher® architecture with internal hot loop bypass capacitors to achieve both low electromagnetic interference (EMI) and high efficiency. The LTM4703 contains a current mode regulator IC, a power inductor, and a modest amount of input and output capacitance. A single resistor (R3) sets the output voltage, providing unity gain operation over the output range, resulting in virtually constant output noise independent of output voltage.

The EVAL-LTM4703-AZ evaluation board's default switching frequency is 400kHz. An external resistor is placed from the RT pin to GND (R7) to set the switching frequency.

The SYNC pin programs three different operating modes (JP1 jumper): select PULSE for pulse-skipping mode with improved efficiency at light loads; select FCM for forced continuous mode operation where fixed frequency operation is more critical than low current efficiency, and where the lowest output ripple is desired; select SYNC to synchronize to an external clock signal. The RUN terminal can be used to set the LTM4703 in shutdown mode. The power good output (PG) will be low when the output voltage exceeds the ±7.5% regulation window. When the power good feature is used, set the PGSET resistor (R1) value according to the regulator output voltage.

The LTM4703 data sheet provides a complete description of the operation and application information. The data sheet must be read in conjunction with this user guide.

EVAL-LTM4703-AZ
LTM4703 |16V, 12A Step-Down μModule Regulator with Low Noise Reference

Latest Discussions

Recently Viewed