LTM4686B

RECOMMENDED FOR NEW DESIGNS

Ultrathin Dual 14A or Single 28A μModule Regulator with Digital Power System Management

Part Models
2
1ku List Price
Starting From $28.39

Part Details

  • Dual, Fast, Analog Loops with Digital Interface for Control and Monitoring
  • Input Voltage Range: 4.5V to 5.75V Standalone, 2.375V to 5.75V with Aux 5V Bias
  • Output Voltage Range: 0.5V to 3.6V
  • ±0.5% Maximum DC Output Error Over Temperature
  • 14A DC Typical, 17A Peak Output Current, per Channel
  • ±10% Current Readback Accuracy at 10A Load
  • 400kHz PMBus-Compliant I2C Serial Interface
  • Integrated 16-Bit ΔΣ ADC
  • Supports Telemetry Polling Rates Up to 125Hz
  • Constant Frequency Current Mode Control
  • Parallel and Current Share Multiple Modules
  • All 7-Bit Slave Addresses Supported
  • Drop-In Pin-Compatible to Dual 10A LTM4686 and Dual 9A LTM4675 and Dual 13A LTM4676A and Dual 18A LTM4677
  • 16mm × 11.9mm × 1.82mm LGA Package
  • Readable Data
    • Input and Output Voltages, Currents, and Temperatures
    • Running Peak Values, Uptime, Faults and Warnings
    • Onboard EEPROM with ECC and Fault Log Record
  • Writable Data and Configurable Parameters
    • Output Voltage, Voltage Sequencing and Margining
    • Digital Soft-Start/Stop Ramp
    • OV/UV/OT, UVLO, Frequency and Phasing
LTM4686B
Ultrathin Dual 14A or Single 28A μModule Regulator with Digital Power System Management
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTM4686
  • LTM4686-1

LTpowerPlay®

LTpowerPlay® is a powerful, Windows-based development environment supporting Linear Technology's Digital Power System Management (PSM) products.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC3089A

LTM4686B | Ultrathin Dual 14A or Single 28A μModule Regulator with Digital Power System Management

Product Details

Demonstration circuit 3089A is a dual-output, high efficiency, high density, μModule regulator with 2.7V to 5.75V input range. Each output can supply 14A maximum load current. The demo board has a LTM4686B μModule regulator, which is a dual 14A or single 28A step-down regulator with digital power system management. Please see LTM4686B data sheet for more detailed information.

DC3089A powers up to default settings and produce power based on configuration resistors without the need for any serial bus communication. This allows easy evaluation of the DC/DC converter. To fully explore the extensive power system management features of the part, download the GUI software LTpowerPlay onto your PC and use LTC’s I2C/SMBus/PMBus dongle DC1613A to connect to the board. LTpowerPlay allows the user to reconfigure the part on the fly and store the configuration in EEPROM, view telemetry of voltage, current, temperature and fault status.

GUI Download

The software can be downloaded from: ltpowerplay

For more details and instructions of LTpowerPlay, please refer to LTpowerPlay GUI for LTM4686B Quick Start Guide.

DC3089A
LTM4686B | Ultrathin Dual 14A or Single 28A μModule Regulator with Digital Power System Management

Latest Discussions

No discussions on LTM4686B yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed