LTM4683

RECOMMENDED FOR NEW DESIGNS

Low VOUT Quad 31.25A or Single 125A μModule Regulator with Digital Power System Management

Part Models
2
1ku List Price
Starting From $135.67

Part Details

  • Quad Digitally Adjustable Analog Loops with Digital Interface for Control and Monitoring
  • Wide Input Voltage Range: 4.5V to 14V
  • Output Voltage Range: 0.3V to 0.7V
  • ±0.5% DC Output Accuracy at 0.7V
  • ±4.5% Current Readback Accuracy: 0°C to 125°C
  • Optimized for Low Output Voltage Ranges
  • 400kHz PMBus-Compliant I2C Serial Interface
  • Supports Telemetry Polling Rates Up to 125Hz
  • Integrated 16-Bit ΔΣ ADC
  • Parallel and Current Share Multiple Modules
  • 15mm × 22mm × 5.71mm BGA Package

Readable Data

  • Input and Output Voltages, Currents, and Temperatures
  • Running Peak Values, Uptime, Faults, and Warnings
  • Onboard EEPROM Fault Log Record

Writable Data and Configurable Parameters

  • Output Voltage, Voltage Sequencing, and Margining
  • Digital Soft-Start/Soft-Stop Ramp, Program Analog Loop
  • OV/UV/OT, UVLO, Frequency and Phasing
LTM4683
Low VOUT Quad 31.25A or Single 125A μModule Regulator with Digital Power System Management
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
LTspice


Models for the following parts are available in LTspice:

  • LTM4683
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTM4683 yet. Have something to say?

Start a Discussion on EngineerZone®