LTM4659

PRODUCTION

Ultrathin, Low VIN 10A Step-Down DC/DC μModule Regulator

Part Models
2
1ku List Price
Starting From $9.51

Part Details

  • Tiny Surface Mount, 4mm × 4mm × 1.43mm LGA
  • Silent Switcher®2 Architecture
  • Ultralow EMI Noise
  • Input Voltage Range: 2.25V to 5.5V
  • Output Voltage Range: 0.5V to VIN
  • 10A DC Output Current
  • Current Mode Control, Fast Transient Response
  • Multiphase Parallel Current Sharing with Multiple LTM4659s
  • Output Soft-Start with Voltage Tracking
  • External Frequency Synchronization
  • Selectable Pulse-Skipping Mode
  • Power Good Indicator
  • Die Temperature Monitoring Output
  • Overvoltage, Overcurrent, and
  • Overtemperature Protection
LTM4659
Ultrathin, Low VIN 10A Step-Down DC/DC μModule Regulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTM4659
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC3248A

Low VIN, High Efficiency 10A Step-Down DC-to-DC μModule Regulator

Features and Benefits

  • Tiny surface mount, 4mm × 4mm × 1.43mm LGA
  • Silent Switcher®2 architecture
  • Ultralow Electromagnetic Interference (EMI) noise

Product Details

The DC3248A evaluation board circuit features the LTM®4659, a high efficiency, 10A step-down power μModule® regulator. The input voltage range is from 2.25V to 5.5V. The output voltage range is 0.5V to VIN. Derating may be necessary for certain VIN, VOUT, frequency and thermal conditions. The DC3248A evaluation board offers the SSTT pin, allowing the user to program output tracking, soft start period and die temperature monitoring.

The MODE/SYNC pin either synchronizes the switching frequency to an external clock, is a clock output, or sets the PWM mode. It can be externally synchronized to a clock from 1MHz to 2.6MHz. The Pulse width modulation (PWM) modes of operation are Forced continuous mode (FCM) for low noise or pulse-skipping mode (PSM) for high efficiency at light load. The LTM4659 defaults to FCM during synchronization and operates in PSM when both the FREQ and MODE/SYNC pins are connected to VIN.

The LTM4659 uses external compensation. Users can tune the compensation circuit to ensure the loop is stable and that the desired transient performance can be achieved.

For output loads that demand more than 10A of current, multiple LTM4659s can be paralleled to run out-of-phase to provide more output current without increasing input and output voltage ripples.

The LTM4659 data sheet must be read in conjunction with this evaluation board manual prior to working on or modifying the DC3248A evaluation board.

DC3248A
Low VIN, High Efficiency 10A Step-Down DC-to-DC μModule Regulator

Latest Discussions

No discussions on LTM4659 yet. Have something to say?

Start a Discussion on EngineerZone®