LTM4658

RECOMMENDED FOR NEW DESIGNS

Low VIN, High Efficiency 10A Step-Down DC/DC μModule Regulator

Part Models
4
1ku List Price
Starting From $9.96

Part Details

  • Tiny Surface Mount, 4mm × 4mm × 4.32mm LGA and 4mm × 4mm × 4.62mm BGA Packages
  • Silent Switcher®2 Architecture
  • Ultralow EMI Noise
  • Input Voltage Range: 2.25V to 5.5V
  • Output Voltage Range: 0.5V to VIN
  • 10A DC Output Current
  • Current Mode Control, Fast Transient Response
  • Multiphase Parallel Current Sharing with Multiple LTM4658s
  • Output Soft-Start with Voltage Tracking
  • External Frequency Synchronization
  • Selectable Pulse-Skipping Mode
  • Power Good Indicator
  • Die Temperature Monitoring Output
  • Overvoltage, Overcurrent and Overtemperature Protection
LTM4658
Low VIN, High Efficiency 10A Step-Down DC/DC μModule Regulator
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
LTspice 2


Models for the following parts are available in LTspice:

  • LTM4658
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2861A

LTM4658 | Low VIN, High Efficiency 10A Step‑Down DC/DC μModule Regulator

Product Details

Demonstration circuit 2861A features the LTM4658, a high efficiency, 10A step-down power μModule® regulator. The input voltage range is from 2.25V to 5.5V. The output voltage range is 0.5V to VIN. Derating may be necessary for certain VIN, VOUT, frequency and thermal conditions. The DC2861A offers the SSTT pin allowing the user to program output tracking, soft-start period and die temperature monitoring.

The MODE/SYNC pin either synchronizes the switching frequency to an external clock, is a clock output, or sets the PWM mode. It can be externally synchronized to a clock from 1MHz to 2.25MHz. The PWM modes of operation are forced continues mode for low noise or pulse-skipping (PS) mode for high efficiency at light load. The LTM4658 defaults to forced continues mode during synchronization. The LTM4658 operates in pulse-skipping mode when both the FREQ and MODE/SYNC pins are connected to VIN.

LTM4658 has internal compensation circuit which guarantees sufficient stability margins and good transient performance with a wide range of output capacitors, even with all ceramic output capacitors.

For output loads that demand more than 10A of current, multiple LTM4658s can be paralleled to run out of phase to provide more output current without increasing input and output voltage ripples.

The LTM4658 data sheet must be read in conjunction with the demo manual prior to working on or modifying demo circuit DC2861A.

DC2861A
LTM4658 | Low VIN, High Efficiency 10A Step‑Down DC/DC μModule Regulator

Latest Discussions

Recently Viewed