LTC6995
PRODUCTIONTimerBlox: Long Timer, Low Frequency Oscillator
- Part Models
- 36
- 1ku List Price
- Starting From $1.72
Part Details
- Period Range: 1ms to 9.5 Hours
- Timing Reset by Power-On or Reset Input
- Configured with 1 to 3 Resistors
- <1.5% Maximum Frequency Error
- Programmable Output Polarity
- 2.25V to 5.5V Single Supply Operation
- 55μA to 80μA Supply Current (2ms to 9.5hr Clock Period)
- 500μs Start-Up Time
- CMOS Output Driver Sources/Sinks 20mA
- –55°C to 125°C Operating Temperature Range
- Available in Low Profile (1mm) SOT-23 (ThinSOT™) and 2mm × 3mm DFN Packages
- AEC-Q100 Qualified for Automotive Applications
The LTC6995 is a silicon oscillator with a programmable period range of 1.024ms to 9.54 hours (29.1μHz to 977Hz), specifically intended for long duration timing events. The LTC6995 is part of the TimerBlox® family of versatile silicon timing devices.
A single resistor, RSET, programs the LTC6995’s internal master oscillator frequency. The output clock period is determined by this master oscillator and an internal frequency divider, NDIV, programmable to eight settings from 1 to 221.

When oscillating, the LTC6995 generates a 50% duty cycle square wave output. A reset function is provided to stop the master oscillator and clear internal dividers. Removing reset initiates a full output clock cycle which is useful for programmable power-on reset and watchdog timer applications.
The LTC6995 has two versions of reset functionality. The reset input is active high for the LTC6995-1 and active low for the LTC6995-2. The polarity of the output when reset is selectable for both versions.
Applications
- Power-On Reset Timer
- Long Time One Shot
- “Heartbeat” Timers
- Watchdog Timers
- Periodic “Wake-Up” Call
- High Vibration, High Acceleration Environments
Documentation
Data Sheet 1
Reliability Data 1
User Guide 1
Technical Articles 1
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
LTC6995CDCB-1#TRMPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
LTC6995CDCB-1#TRPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
LTC6995CDCB-2#TRMPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
LTC6995CDCB-2#TRPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
LTC6995CS6-1#TRMPBF | 6-Lead TSOT-23 | ||
LTC6995CS6-1#TRPBF | 6-Lead TSOT-23 | ||
LTC6995CS6-2#TRMPBF | 6-Lead TSOT-23 | ||
LTC6995CS6-2#TRPBF | 6-Lead TSOT-23 | ||
LTC6995HDCB-1#TRMPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
LTC6995HDCB-1#TRPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
LTC6995HDCB-2#TRMPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
LTC6995HDCB-2#TRPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
LTC6995HS6-1#TRMPBF | 6-Lead TSOT-23 | ||
LTC6995HS6-1#TRPBF | 6-Lead TSOT-23 | ||
LTC6995HS6-1#WTRMPBF | 6-Lead TSOT-23 | ||
LTC6995HS6-1#WTRPBF | 6-Lead TSOT-23 | ||
LTC6995HS6-2#TRMPBF | 6-Lead TSOT-23 | ||
LTC6995HS6-2#TRPBF | 6-Lead TSOT-23 | ||
LTC6995HS6-2#WTRMPBF | 6-Lead TSOT-23 | ||
LTC6995HS6-2#WTRPBF | 6-Lead TSOT-23 | ||
LTC6995IDCB-1#TRMPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
LTC6995IDCB-1#TRPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
LTC6995IDCB-2#TRMPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
LTC6995IDCB-2#TRPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
LTC6995IS6-1#TRMPBF | 6-Lead TSOT-23 | ||
LTC6995IS6-1#TRPBF | 6-Lead TSOT-23 | ||
LTC6995IS6-1#WTRMPBF | 6-Lead TSOT-23 | ||
LTC6995IS6-1#WTRPBF | 6-Lead TSOT-23 | ||
LTC6995IS6-2#TRMPBF | 6-Lead TSOT-23 | ||
LTC6995IS6-2#TRPBF | 6-Lead TSOT-23 | ||
LTC6995IS6-2#WTRMPBF | 6-Lead TSOT-23 | ||
LTC6995IS6-2#WTRPBF | 6-Lead TSOT-23 | ||
LTC6995MPS6-1#TRMPBF | 6-Lead TSOT-23 | ||
LTC6995MPS6-1#TRPBF | 6-Lead TSOT-23 | ||
LTC6995MPS6-2#TRMPBF | 6-Lead TSOT-23 | ||
LTC6995MPS6-2#TRPBF | 6-Lead TSOT-23 |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jun 30, 2020 - 20_0244 Notification of Wafer Fab Location Change for 0.6µm CMOS Process Devices from ADI Milpitas (Hillview) to Vanguard Int. (Taiwan) |
||
LTC6995CDCB-1#TRMPBF | PRODUCTION | |
LTC6995CDCB-1#TRPBF | PRODUCTION | |
LTC6995CDCB-2#TRMPBF | PRODUCTION | |
LTC6995CDCB-2#TRPBF | PRODUCTION | |
LTC6995CS6-1#TRMPBF | PRODUCTION | |
LTC6995CS6-1#TRPBF | PRODUCTION | |
LTC6995CS6-2#TRMPBF | PRODUCTION | |
LTC6995CS6-2#TRPBF | PRODUCTION | |
LTC6995HDCB-1#TRMPBF | PRODUCTION | |
LTC6995HDCB-1#TRPBF | PRODUCTION | |
LTC6995HDCB-2#TRMPBF | PRODUCTION | |
LTC6995HDCB-2#TRPBF | PRODUCTION | |
LTC6995HS6-1#TRMPBF | PRODUCTION | |
LTC6995HS6-1#TRPBF | PRODUCTION | |
LTC6995HS6-1#WTRMPBF | PRODUCTION | |
LTC6995HS6-1#WTRPBF | PRODUCTION | |
LTC6995HS6-2#TRMPBF | PRODUCTION | |
LTC6995HS6-2#TRPBF | PRODUCTION | |
LTC6995HS6-2#WTRMPBF | PRODUCTION | |
LTC6995HS6-2#WTRPBF | PRODUCTION | |
LTC6995IDCB-1#TRMPBF | PRODUCTION | |
LTC6995IDCB-1#TRPBF | PRODUCTION | |
LTC6995IDCB-2#TRMPBF | PRODUCTION | |
LTC6995IDCB-2#TRPBF | PRODUCTION | |
LTC6995IS6-1#TRMPBF | PRODUCTION | |
LTC6995IS6-1#TRPBF | PRODUCTION | |
LTC6995IS6-1#WTRMPBF | PRODUCTION | |
LTC6995IS6-1#WTRPBF | PRODUCTION | |
LTC6995IS6-2#TRMPBF | PRODUCTION | |
LTC6995IS6-2#TRPBF | PRODUCTION | |
LTC6995IS6-2#WTRMPBF | PRODUCTION | |
LTC6995IS6-2#WTRPBF | PRODUCTION | |
LTC6995MPS6-1#TRMPBF | PRODUCTION | |
LTC6995MPS6-1#TRPBF | PRODUCTION | |
LTC6995MPS6-2#TRMPBF | PRODUCTION | |
LTC6995MPS6-2#TRPBF | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Pushbutton Controllers 1 | ||
LTC2956 | RECOMMENDED FOR NEW DESIGNS | Wake-Up Timer with Pushbutton Control |
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LTC6995-1
- LTC6995-2
LTC6995: Timer / Low Frequency Oscillator
Open Tool
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on LTC6995-1 yet. Have something to say?
Start a Discussion on EngineerZone®