LTC4015

RECOMMENDED FOR NEW DESIGNS

Multichemistry Buck Battery Charger Controller with Digital Telemetry System

Part Models
4
1ku List Price
Starting From $6.00

Part Details

  • Multichemistry Li-Ion/Polymer, LiFePO4, or Lead-Acid Battery Charger with Termination
  • High Efficiency Synchronous Buck Battery Charger
  • Digital Telemetry System Monitors VBAT, IBAT, RBAT, NTC Ratio (Battery Temperature), VIN, IIN, VSYSTEM, Die Temperature
  • Coulomb Counter and Integrated 14-Bit ADC
  • Wide Charging Input Voltage Range: 4.5V to 35V
  • Wide Battery Voltage Range: Up to 35V
  • Input Undervoltage Charge Current Limit Loop
  • Maximum Power Point Tracking
  • Optional I2C Serial Port Control
  • Input Current Limit Prioritizes System Load Output
  • Input and Output Ideal Diodes Provide Low Loss PowerPath Operation
  • Instant-On Operation with Discharged Battery
LTC4015
Multichemistry Buck Battery Charger Controller with Digital Telemetry System
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
LT3652HV RECOMMENDED FOR NEW DESIGNS Power Tracking 2A Battery Charger
LTC4020 RECOMMENDED FOR NEW DESIGNS 55V Buck-Boost Multi-Chemistry Battery Charger
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC2039A

LTC4015EUHF Demo Board | Multichemistry Buck Battery Charger with Digital Telemetry System

Product Details

Demonstration Circuit 2039A features the LTC4015EUHF, a Multichemistry Buck Battery Charger with Digital Telemetry System, operating as a 2-cell Li-Ion, 8A battery charger. The DC2039A allows configuring the LTC4015 to support up to 9 cells for Li-Ion and LiFePO4, and 3, 6, or 12 cells for Lead-Acid batteries. Programmable and fully automatic charge algorithms can be chosen for each of the chemistries.


 


DC2039A
LTC4015EUHF Demo Board | Multichemistry Buck Battery Charger with Digital Telemetry System

Latest Discussions

Recently Viewed