LTC2065

RECOMMENDED FOR NEW DESIGNS

Quad 2µA Supply Current, Low IB, Zero-Drift Operational Amplifiers

Part Models
8
1ku List Price
Starting From $2.56

Part Details

  • Low Supply Current: 2μA Maximum (per Amplifier)
  • Offset Voltage: 5μV Maximum
  • Offset Voltage Drift: 0.02μV/°C Maximum
  • Input Bias Current:
  • 3pA Typical
  • 30pA Maximum, –40°C to 85°C
  • 100pA Maximum, –40°C to 125°C
  • Integrated EMI Filter (114dB Rejection at 1.8GHz)
  • Shutdown Current: 170nA Maximum (per Amplifier)
  • Rail-to-Rail Input and Output
  • 1.7V to 5.25V Operating Supply Range
  • AVOL: 140dB Typical
  • Low-Charge Power-Up for Duty Cycled Applications
  • Specified Temperature Ranges:
  • –40°C to 85°C
  • –40°C to 125°C
  • SC70, TSOT23, MS8, DFN10, TSSOP14 and QFN16 Packages
LTC2065
Quad 2µA Supply Current, Low IB, Zero-Drift Operational Amplifiers
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC2065

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Signal Chain Designer - BETA

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-LTC2065-TQFN

LTC2065/LTC2068 Evaluation Board

Features and Benefits

  • Fully featured evaluation board for the LTC2065/LTC2068
  • Enables efficient prototyping
  • User defined circuit configuration
  • Simplified connection to test equipment and other circuits

Product Details

TThe EVAL-LTC2065/LTC2068-TQFN evaluates the LTC2065 and LTC2068 16-lead, quad-channel, lead frame chip scale package (LFCSP)/quad flat no-lead (QFN) operational amplifier (op amp). The EVAL-LTC2065/LTC2068-TQFN is a prepopulated board using a gain of 2 configuration with a low-pass filter at the noninverting input. This filter has a cutoff frequency of 480 Hz for the LTC2065 and 2.4 kHz for the LTC2068. This frequency minimizes the effect of chopper clock feedthrough to at least a decade below the internal chopping frequency of 5 kHz and 25 kHz for the LTC2065 and LTC2068, respectively. Signal bandwidths are also limited due to slew rate limitations of the devices.

The EVAL-LTC2065/LTC2068-TQFN design allows simplified and efficient use. Bulk test points are used for the inputs and outputs. The optimized EVAL-LTC2065/LTC2068-TQFN ground plane, component placement, and power supply allow maximum circuit flexibility and performance. The exposed pad (EPAD) is shorted to the V− pin (also connected to the VS− turret), which is required for device operation. The EVAL-LTC2065/LTC2068-TQFN combines surface-mount technology (SMT) with almost all components being 0805 in size to provide simplified installation and the option to replace and solder when needed, except for the bypass capacitors (C1 to C4) that are fixed in 0603 sizes. The EVAL-LTC2065/LTC2068-TQFN also has unpopulated resistor and capacitor pads, which provide the user with the options and flexibility to implement different application circuits and configurations, such as active loop filters, transimpedance amplifiers (TIAs), and sense amplifiers.

Refer to the LTC2065 and LTC2068 data sheet for full specifications in conjunction with this user guide when using the EVAL-LTC2065/LTC2068-TQFN.

EVAL-LTC2065-TQFN
LTC2065/LTC2068 Evaluation Board

Latest Discussions

Recently Viewed