LT8490

RECOMMENDED FOR NEW DESIGNS

High Voltage, High Current Buck-Boost Battery Charge Controller with Maximum Power Point Tracking (MPPT)

Part Models
4
1ku List Price
Starting From $12.25

Part Details

  • VIN Range: 6V to 80V
  • VBAT Range: 1.3V to 80V
  • Single Inductor Allows VIN Above, Below, or Equal to VBAT
  • Automatic MPPT for Solar Powered Charging
  • Automatic Temperature Compensation
  • No Software or Firmware Development Required
  • Operation from Solar Panel or DC Supply
  • Input and Output Current Monitor Pins
  • Four Integrated Feedback Loops
  • Synchronizable Fixed Frequency: 100kHz to 400kHz
  • 64-Lead (7mm × 11mm × 0.75mm) QFN Package
LT8490
High Voltage, High Current Buck-Boost Battery Charge Controller with Maximum Power Point Tracking (MPPT)
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Cell Balancers 1
LTC3305 RECOMMENDED FOR NEW DESIGNS Lead Acid Battery Balancer
Dual-Supply Monitors 1
LTC2966 RECOMMENDED FOR NEW DESIGNS 100V Micropower Dual Voltage Monitor
Switching Battery Chargers 2
LTC4020 RECOMMENDED FOR NEW DESIGNS 55V Buck-Boost Multi-Chemistry Battery Charger
LT3652HV RECOMMENDED FOR NEW DESIGNS Power Tracking 2A Battery Charger
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC2069A

LT8490 Demo Board | High Efficiency MPPT Buck-Boost Battery Charger Controller 17V To 54V Up To 200W Solar Panel VIN. 12V SLA Battery @ Up To 16.6A Charge Current

Product Details

Demonstration circuit 2069A features LT8490, a high performance buck-boost converter that implements an MPPT function and flexible charging profiles suitable for most battery types such as flooded and sealed lead acid batteries and Lithium-Ion batteries, and can operate from input voltages above, below or equal to the battery voltage.

DC2069A
LT8490 Demo Board | High Efficiency MPPT Buck-Boost Battery Charger Controller 17V To 54V Up To 200W Solar Panel VIN. 12V SLA Battery @ Up To 16.6A Charge Current

Latest Discussions

Recently Viewed