LT3652

PRODUCTION

Power Tracking 2A Battery Charger for Solar Power

Part Models
8
1ku List Price
Starting From $3.66

Part Details

  • Input Supply Voltage Regulation Loop for Peak Power Tracking in (MPPT) Solar Applications
  • Wide Input Voltage Range: 4.95V to 32V (40V Abs Max)
  • Programmable Charge Rate Up to 2A
  • User Selectable Termination: C/10 or On-Board Termination Timer
  • Resistor Programmable Float Voltage Up to 14.4V Accommodates Li-Ion/Polymer, LiFePO4, SLA Chemistries
  • No VIN Blocking Diode Required for Battery Voltages ≤ 4.2V
  • 1MHz Fixed Frequency
  • 0.5% Float Voltage Reference Accuracy
  • 5% Charge Current Accuracy
  • 2.5% C/10 Detection Accuracy
  • Binary-Coded Open-Collector Status Pins
  • Thermally Enhanced 12-Lead 3mm × 3mm DFN and MSE Packages
LT3652
Power Tracking 2A Battery Charger for Solar Power
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
µModule Battery Chargers 1
LTM8062 RECOMMENDED FOR NEW DESIGNS 32VIN, 2A μModule (Power Module) Power Tracking Battery Charger
Battery Fuel Gauge and Coulomb Counter 1
LTC2943 PRODUCTION Multicell Battery Gas Gauge with Temperature, Voltage and Current Measurement
Digital Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1568A

LT3652EDD Demo Board | 11.5V to 32VIN, 2A Buck Battery Charger, MPPC for Solar Power Input

Product Details

Demonstration circuit 1568A is a 2A monolithic multichemistry battery charger for solar power applications featuring the LT3652EDD. The LT3652 is a complete mid-power Li-Ion battery charger that can operate over a wide input voltage range. The charger employs a 3.3V float voltage feedback reference that allows the battery float voltage to be adjusted up to 14.4V.


The LT3652 has an input voltage regulation loop which reduces charge current if the input falls below a programmed level, set with a resistor divider. The circuit provides CC/CV charging with a 2A maximum charge current that is programmed by a sense resistor.


 


DC1568A
LT3652EDD Demo Board | 11.5V to 32VIN, 2A Buck Battery Charger, MPPC for Solar Power Input

Latest Discussions