4-Quadrant Multiplying D/A Converters

Analog Devices have a comprehensive family of 8-/10-/12-/14-/16-bit multiplying digital-to-analog converters. As a result of manufacture on a CMOS submicron process, these DACs offer excellent 4-quadrant multiplication characteristics. By offering flexibility and simplicity, current output DAC products are an ideal building block in a broad range of both fixed input reference and varying input reference applications.

These parts can handle up to ±18 V inputs on the reference, despite operating from a single-supply power supply of up to 2.5 V to 5.5 V. An integrated feedback resistor (RFB) provides temperature tracking and full-scale voltage output when combined with an external current-to-voltage precision amplifier.

Featured Products

  • AD5543: 16-Bit Single Channel +/-1LSB INL & DNL, 7MHZ MBW Multiplying DAC
  • AD5544: 16-Bit Quad Channel +/-1LSB INL & DNL, 12MHZ MBW, Multiplying DAC
  • AD5444: 12-Bit Single Channel, 12MHz MBW Multiplying DAC
  • AD5405: 12-Bit Dual Channel Multiplying DAC With Uncommitted Resistors
  • AD5439: 10-Bit Dual Channel Multiplying DAC

Visit our complete portfolio of Multiplying DACs.

Reference Designs

CN0151

Digitally controlled current sources are critical functions in a variety of applications, such as power management, solenoid control, motor control, impedance measurement, sensor excitation, andRead More..

View Detailed Information View Pricing

Applicable Parts

Applications

Energy Solutions

  • Energy Transmission and Distribution Solutions
  • Wind Turbine Solutions
  • Solar Inverter Solutions

Healthcare Solutions

  • Body Temperature Measurement Solutions
  • Therapy Device Solutions for Healthcare

Industrial Automation

  • Programmable Logic Controllers (PLC) and Distributed Control Systems (DCS)

Instrumentation and Measurement Solutions

  • Precision Measurement Solutions