HMC900

NOT RECOMMENDED FOR NEW DESIGNS

50 MHz Dual Baseband Programmable Low Pass Filter

Part Models
1
1ku List Price
price unavailable

Part Details

  • Low Noise Figure: 12 dB
  • High linearity: Output IP3 +30 dBm
  • Programmable Bandwidth:
    3.5 to 50 MHz
  • Exceptional 3 dB
    Bandwidth Accuracy: ±2.5%
  • 6th order Butterworth
    Magnitude & Phase Response
  • Automatic Filter Calibration
  • Externally Controlled Common Mode
    Output Level Simplifies Interface
  • Read/Write Serial Port Interface (SPI)
  • 32 Lead 5x5 mm SMT Package: 25 mm²
HMC900
50 MHz Dual Baseband Programmable Low Pass Filter
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 1


Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Latest Discussions

Recently Viewed