HMC1023

NOT RECOMMENDED FOR NEW DESIGNS

72 MHz Dual Programmable Low Pass Filter

Part Details

  • Low Noise Figure: 10 dB
  • High linearity:
    In-Band Output IP3 > +30 dBm
    In-Band Output IP2 > +60 dBm
  • Pre-programmed and / or Programmable Bandwidth:
    5 MHz to 72 MHz. (Please see HMC1023LP5E Ordering Information)
  • Exceptional 3 dB Bandwidth Accuracy: ±2.5%
  • Programmable Gain:
    0 or 10 dB
  • Integrated ADC Driver Amplifier
  • Automatic Filter Calibration
  • Externally Controlled Common Mode Output Level
  • Filter Bypass Option
  • Pin & Register Compatible to HMC900LP5E 
  • Read/Write Serial Port Interface (SPI)
  • 32 Lead 5x5 mm SMT Package 25 mm²
HMC1023
72 MHz Dual Programmable Low Pass Filter
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.
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
ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC1023LP5
HMC1023LP5 Evaluation Board

Latest Discussions