AD815

Obsolete

High Output Current Differential Driver

Part Details

  • Flexible Configuration
    Differential Input and Output Driver or Two Single-Ended Drivers
  • Industrial Temperature Range
  • Low Distortion
    -66 dB @ 1 MHz THD, RL =
    200 Ω, VOUT = 40 V p-p
    0.05% and 0.45° Differential Gain and
    Phase, RL = 25 Ω (6 Back-Terminated
    Video Loads)
  • High Output Power
    Thermally Enhanced SOIC
    400 mA Minimum Output Drive/Amp,
    RL = 10 Ω
  • High Speed
    120 MHz Bandwidth (-3 dB)
    900 V/µs Differential Slew Rate
    70 ns Settling Time to 0.1%
  • Thermal Shutdown
AD815
High Output Current Differential Driver
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

Recently Viewed