Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected

    AD74115H/AD74115: Single-Channel, Software Configurable Input and Output Devices

    Apr 24 2023

    Software Configurable IO enables ultimate flexibility to configure module functions at any point from design stage, commissioning stage or even during active deployment in the field. Any of the analog and digital IO functions can be enabled at any time. This shortens commissioning of the automation system and allows for late-stage design changes or reconfiguration at any time in the system's life-cycle. With the advent of 10base-T1L communications, the AD74115 and AD74115H allow seamless communication with legacy sensors and actuators in Remote Terminal Unit type applications.

    On-chip diagnostics, fault detection and alerts allow users to gain additional insights into the configured channel and connected sensor/actuator, which helps with analyzing failures. This enables a shortened protentional breakdown time and makes it easier to detect and analyze the problem. Single channel SWIO is suitable for channel isolated systems.

    Video Player is loading.
    Current Time 0:00
    Duration 0:00
    Loaded: 0%
    Stream Type LIVE
    Remaining Time 0:00
     
    1x
    • Chapters
    • descriptions off, selected
    • captions off, selected

      AD74115H/AD74115: Single-Channel, Software Configurable Input and Output Devices

      Apr 24 2023

      Software Configurable IO enables ultimate flexibility to configure module functions at any point from design stage, commissioning stage or even during active deployment in the field. Any of the analog and digital IO functions can be enabled at any time. This shortens commissioning of the automation system and allows for late-stage design changes or reconfiguration at any time in the system's life-cycle. With the advent of 10base-T1L communications, the AD74115 and AD74115H allow seamless communication with legacy sensors and actuators in Remote Terminal Unit type applications.

      On-chip diagnostics, fault detection and alerts allow users to gain additional insights into the configured channel and connected sensor/actuator, which helps with analyzing failures. This enables a shortened protentional breakdown time and makes it easier to detect and analyze the problem. Single channel SWIO is suitable for channel isolated systems.