AD74412R/13R: Quad-Channel, SW Configurable Input/Output Circuit
The AD74412R/13R are quad-channel software configurable input/output solutions for building and process control applications. The '12R' operates up to 85°C, the '13R' is HART-compatible up to 105°C; both feature built-in diagnostics and alerts.
Video Player is loading.
Current Time 0:00
Duration 1:00
Loaded: 0.00%
Stream Type LIVE
Remaining Time 1:00
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected
  • en (Main), selected

AD74412R/13R: Quad-Channel, SW Configurable Input/Output Circuit

Jan 15 2020

The AD74412R/13R are quad-channel software configurable input/output solutions for building and process control applications. The '12R' operates up to 85°C, the '13R' is HART-compatible up to 105°C; both feature built-in diagnostics and alerts.

AD74412R/13R: Quad-Channel, SW Configurable Input/Output Circuit
The AD74412R/13R are quad-channel software configurable input/output solutions for building and process control applications. The '12R' operates up to 85°C, the '13R' is HART-compatible up to 105°C; both feature built-in diagnostics and alerts.
Video Player is loading.
Current Time 0:00
Duration 1:00
Loaded: 0.00%
Stream Type LIVE
Remaining Time 1:00
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected
  • en (Main), selected

AD74412R/13R: Quad-Channel, SW Configurable Input/Output Circuit

Jan 15 2020
The AD74412R/13R are quad-channel software configurable input/output solutions for building and process control applications. The '12R' operates up to 85°C, the '13R' is HART-compatible up to 105°C; both feature built-in diagnostics and alerts.