DS1629

PRODUCTION

Digital Thermometer and Real-Time Clock/Calendar

Part Models
2
1ku List Price
Starting From $5.73
Viewing:

Part Details

  • Real-time clock/calendar
  • ±2°C thermometer accuracy from -10°C to +85°C
  • Measures temperatures from -55°C to +125°C (-67°F to +257°F)
  • 9-bit (expandable) temperature resolution
  • Thermostatic and time alarm settings are user-definable and nonvolatile
  • Dedicated open-drain alarm output
  • 32 bytes SRAM for general data storage
  • Data is transferred over 2-wire/SMBus interface
  • 2.7V to 5.5V supply range
  • 150-mil 8-pin SO (DS1629S) package
DS1629
Digital Thermometer and Real-Time Clock/Calendar
DS1629: Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on DS1629 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed