DS1620

PRODUCTION

Digital Thermometer and Thermostat

Part Models
3
1ku List Price
Starting From $5.20

Part Details

  • Simply Adds Temperature Monitoring and Control to Any System
    • Measures Temperatures From -55°C to +125°C in 0.5°C Increments; Fahrenheit Equivalent is -67°F to +257°F in 0.9°F Increments
    • Temperature is Read as a 9-Bit Value
    • Converts Temperature to Digital Word in 750ms (max)
    • Thermostatic Settings are User-Definable and Nonvolatile
  • Can Be Used in a Wide Variety of Applications
    • Supply Voltage Range Covers From 2.7V to 5.5V
    • Data is Read From/Written Via a 3-Wire Serial Interface (CLK, DQ, Active-Low RST )
  • Saves Space
    • Requires No External Components
    • 8-Pin DIP or SOIC (208-mil) Packages
DS1620
Digital Thermometer and Thermostat
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
Hardware Ecosystem

Parts Product Life Cycle Description
Digital Temperature Sensors 1
DS1726 PRODUCTION High-Precision 3-Wire Digital Thermometer and Thermostat
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1

Latest Discussions

Recently Viewed