DS1318

Parallel-Interface Elapsed Time Counter

Subsecond Elapsed-Time Counter Offers 244µs Resolution

Part Models
3
1ku List Price
Starting From $2.86

Part Details

  • Byte-Wide Parallel Interface
  • 44-Bit Binary Counter Provides Timer with 244µs Resolution
  • Automatic Power-Fail Detect and Switch Circuitry Selects Power Source from the Primary Power and the Battery, and Write Protects the Internal Registers
  • Internal Power-Fail Circuit Allows Timer to Provide Primary or Battery Operation Times
  • Timer can Alternately Provide an Event Timer of Either an Active-High or Active-Low Pulse
  • Interrupt Output Generated Periodically or When the Upper 32 Bits of the Counter Match an Alarm Register
  • Square-Wave Output with 16 Selectable Frequencies from 32.768kHz to 0.5Hz
  • +3.3V Operation
  • Industrial Temperature Range: -40°C to +85°C
DS1318
Parallel-Interface Elapsed Time Counter
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
No discussions on DS1318 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed