DS1135

PRODUCTION

3-in-1 High-Speed Silicon Delay Line

Part Models
13
1ku List Price
Starting From $4.92

Part Details

  • All-Silicon Timing Circuit
  • Three Independent Buffered Delays
  • Stable and Precise Over Temperature and Voltage
  • Leading and Trailing Edge Precision Preserves the Input Symmetry
  • Vapor Phasing, IR, and Wave Solderable
  • Available in Tape and Reel
  • Commercial and Industrial Temperature Ranges Available
  • 5V Operation (Refer to DS1135L for 3V Operation)
  • Recommended Replacement for DS1013 and DS1035
DS1135
3-in-1 High-Speed Silicon Delay Line
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on DS1135 yet. Have something to say?

Start a Discussion on EngineerZone®