DS1110

PRODUCTION

10-Tap Silicon Delay Line

Part Models
8
1ku List Price
Starting From $6.06

Part Details

  • All-Silicon, 5V, 10-Tap Delay Line
  • Improved, Drop-In Replacement for the DS1010
  • 10 Taps Equally Spaced
  • Delays are Stable and Precise
  • Leading- and Trailing-Edge Accuracy
  • Delay Tolerance ±5% or ±2ns, whichever is Greater, at 5V and +25°C
  • Economical
  • Auto-Insertable, Low Profile
  • Low-Power CMOS
  • TTL/CMOS Compatible
  • Vapor Phase, IR, and Wave Solderable
  • Fast-Turn Prototypes
  • Delays Specified Over Commercial and Industrial Temperature Ranges
  • Custom Delays Available
  • Standard 16-Pin SO or 14-Pin TSSOP
  • DS1110
    10-Tap Silicon Delay Line
    Ask a Question

    Documentation

    Learn More

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Latest Discussions

    No discussions on DS1110 yet. Have something to say?

    Start a Discussion on EngineerZone®