DS1050

PRODUCTION

5 Bit Programmable, Pulse-Width Modulator: 1kHz, 5kHz, 10kHz, and 25kHz

2-Wire Interface Gives Processor Control of PWM Functions

Part Models
12
1ku List Price
Starting From $1.71

Part Details

  • Single 5-bit, programmable, pulse-width modulator (PWM)
  • Adjustable Duty Cycle: 0% to 100%
  • 2.7V to 5.5V Operation
  • Standard Frequency Values: 1kHz, 5kHz, 10kHz, and 25kHz
  • 2-Wire Addressable Interface
  • Packages: 8-Pin (150-mil) SOIC and 8-Pin (118-mil) µSOP
  • Operating Temperature: -40°C to +85°C
DS1050
5 Bit Programmable, Pulse-Width Modulator: 1kHz, 5kHz, 10kHz, and 25kHz
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
Hardware Ecosystem

Parts Product Life Cycle Description
Time Delays 1
DS1023 PRODUCTION 8-Bit Programmable Timing Element
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS1050 yet. Have something to say?

Start a Discussion on EngineerZone®