Overview
Design Resources
Design & Integration File
Download Design Files 175.77 KEvaluation Hardware
Part Numbers with "Z" indicate RoHS Compliance. Boards checked are needed to evaluate this circuit.
- MAXREFDES278# ($267.50) EV Kit
Device Drivers
Software such as C code and/or FPGA code, used to communicate with component's digital interface.
Description
The MAXREFDES278# is a complete IO-Link® 8-Channel solenoid actuator reference design based on a MAX22514 IO-Link transceiver with integrated protection. It demonstrates an 8-Channel solenoid actuator using the MAX22200 1A Octal Integrated Serial-Controlled Solenoid Driver with integrated FETs. This reference design has two power-options, it can be powered either through the IO-Link master directly, delivering up to 800mA total load, or for higher currents external power can be provided using an external source. To make sure no current flows back to the IO-Link master, and the IO-Link portion is always powered, this design uses the MAX17608 current limiter with over voltage (OV), under voltage (UV), and reverse protection.
Built in an industrial form factor, and measuring just 85mm x 42mm, the MAXREFDES278# uses an industry-standard M12 connector, allowing a 4-wire IO-Link cable to be used. Each individual solenoid channel has its own 2-way terminal block.
In this design, a STM32 low-power microcontroller interfaces between the MAX22200 octal solenoid driver and the MAX22514 IO-Link device transceiver. The MAX22514 features integrated surge protection for robust communication in a small printed circuit board (PCB) area without requiring external protection components such as transient voltage suppressor (TVS) diodes. The MAX22514 is available in a tiny 25-bump wafer-level package (WLP) as well as a 24-pin TQFN package, allowing the MAXREFDES278# to have a small footprint. The design is reverse-polarity protected using the integrated active reverse-polarity protection of the MAX22514. The MAX22514 has an integrated DC-DC converter as well as two integrated low dropout (LDO) regulators (3.3V and 5.0V). The DC-DC converter is used to generate the 3.3V supply for the microcontroller as well as the MAX22200 logic supply, reducing power-dissipation as well as the number of external components required, saving space and cost. The MAX22514 also features a low on-resistance C/Q driver to reduce power dissipation, allowing this reference design to consume minimal power with very low thermal dissipation.
This IO-Link device utilizes the Technologie Management Gruppe Technologie und Engineering (TMG TE) IO-Link device stack to communicate to any IO-Link version 1.1-compliant master. The board contains a male M12 connector for connecting to a compliant IO-Link master using a standard M12 cable. Connecting the MAXREFDES278# to a USB IO-link master, such as the MAXREFDES165# or MAXREFDES145#, with the associated software allows for easy evaluation.
Design files and software are available on the Design Resources tab. The board is also available for purchase. The reference design document describes the hardware shown above.
APPLICATIONS
- Industrial Automation
- Actuator Modules
- PLC and DCS Systems
- Smart Actuators
Features & Benefits
- IEC 61131-9 Compliant
- TMG TE IO-Link Stack
- IO-Link Version 1.1 Compliant
- Octal Solenoid Driver
Details Section
Documentation & Resources
-
IODD File9/27/2024ZIP175 K
-
MAXREFDES278 Design Files2/25/2022ZIP1 M
Support & Training
Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.