LT1077

PRODUCTION

Micropower, Single Supply, Precision Op Amp

Part Models
8
1ku List Price
Starting From $2.14

Part Details

  • 60µA Max Supply Current
  • 40µV Max Offset Voltage
  • 350pA Max Offset Current
  • 0.5µVp-p 0.1Hz to 10Hz Voltage Noise
  • 2.5pAp-p 0.1Hz to 10Hz Current Noise
  • 0.4µV/°C Offset Voltage Drift
  • 250kHz Gain-Bandwidth Product
  • 0.12V/µs Slew Rate
  • Single Supply Operation
    • Input Voltage Range Includes Ground
    • Output Swings to Ground while Sinking Current
    • No Pull-Down Resistors are Needed
  • Output Sources and Sinks 5mA Load Current
LT1077
Micropower, Single Supply, Precision Op Amp
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 3


Models for the following parts are available in LTspice:

  • LT1077
  • LT1077A

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Latest Discussions