LT1635

PRODUCTION

Micropower Rail-to-Rail Op Amp and Reference

Part Models
6
1ku List Price
Starting From $2.47

Part Details

  • Guaranteed Operation at 1.2V
  • Op Amp and Reference on Single Chip
  • Micropower: 130µA Supply Current
  • Industrial Temperature Range SO-8 Packages
  • Rail-to-Rail Output
  • High Output Current: 20mA Min
  • Output Drives 1000pF
  • Capable of Floating Mode Operation
  • Specified for 5V and ±5V Supplies
  • Low Reference Drift: 30ppm/°C
  • Industry Standard LM10 Pinout
LT1635
Micropower Rail-to-Rail Op Amp and Reference
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1635
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Latest Discussions