LTC6079

PRODUCTION

Micropower Precision, Quad CMOS Rail-to-Rail Input/Output Amplifiers

Part Models
10
1ku List Price
Starting From $3.05

Part Details

  • Maximum Offset Voltage of 25μV (25°C)
  • Maximum Offset Drift of 0.7μV/°C
  • Maximum Input Bias:
    • 1pA (25°C)
    • 50pA (≤85°C)
  • Micropower: 54μA per Amp
  • 95dB CMRR (Min)
  • 100dB PSRR (Min)
  • Input Noise Voltage: 16nV/√Hz
  • Rail-to-Rail Inputs and Outputs
  • 2.7V to 5.5V Operation Voltage
  • LTC6078 Available in 8-Lead MSOP and 10-Lead DFN Packages; LTC6079 Available in 16-Lead SSOP and DFN Packages
LTC6079
Micropower Precision, Quad CMOS Rail-to-Rail Input/Output Amplifiers
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC6079

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions