LT1880

PRODUCTION

SOT-23, Rail-to-Rail Output, Picoamp Input Current Precision Op Amp

Part Models
4
1ku List Price
Starting From $2.09

Part Details

  • Offset Voltage: 150μV Max
  • Input Bias Current: 900pA Max
  • Offset Voltage Drift: 1.2μV/°C Max
  • Rail-to-Rail Output Swing
  • Operates with Single or Split Supplies
  • Open-Loop Voltage Gain: 1 Million Min
  • 1.2mA Supply Current
  • Slew Rate: 0.4V/μs
  • Gain Bandwidth: 1.1MHz
  • Low Noise: 13nV/√Hz at 1kHz
  • Low Profile (1mm) ThinSOT Package
LT1880
SOT-23, Rail-to-Rail Output, Picoamp Input Current Precision Op Amp
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1880
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Latest Discussions

Recently Viewed