LTC6078

PRODUCTION

Micropower Precision, Dual CMOS Rail-to-Rail Input/Output Amplifiers

Part Models
16
1ku List Price
Starting From $1.83

Part Details

  • Maximum Offset Voltage of 25μV (25°C)
  • Maximum Offset Drift of 0.7μV/°C
  • Maximum Input Bias:
    • 1pA (25°C)
    • 50pA (≤85°C)
  • Micropower: 54μA per Amp
  • 95dB CMRR (Min)
  • 100dB PSRR (Min)
  • Input Noise Voltage: 16nV/√Hz
  • Rail-to-Rail Inputs and Outputs
  • 2.7V to 5.5V Operation Voltage
  • LTC6078 Available in 8-Lead MSOP and 10-Lead DFN Packages; LTC6079 Available in 16-Lead SSOP and DFN Packages
LTC6078
Micropower Precision, Dual CMOS Rail-to-Rail Input/Output Amplifiers
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Temperature Sensors 1
LTC2997 PRODUCTION Remote/Internal Temperature Sensor
Low Power Op Amps (≤ 1mA/amp) 1
LTC6081 RECOMMENDED FOR NEW DESIGNS Precision Dual CMOS Rail-to-Rail Input/Output Amplifiers
Precision Resistor Network 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 3


Models for the following parts are available in LTspice:

  • LTC6078

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Reference Designs

CN0428
CN0428 Circuits from the lab

Water Quality Measurement System

Features and Benefits

  • Measure from 1 up to 4 sensor channels
  • Selectable SPI, I2C, or UART communication
  • 10-Pin JTAG/SWD connector for easy programming
  • Form Factor Compatible with Arduino
CN0428
Water Quality Measurement System

Latest Discussions