LTC3872

PRODUCTION

No RSENSE Current Mode Boost DC/DC Controller

Part Models
12
1ku List Price
Starting From $2.18

Part Details

  • No Current Sense Resistor Required
  • VOUT up to 60V
  • Constant Frequency 550kHz Operation
  • Internal Soft-Start and Optional External Soft-Start
  • Adjustable Current Limit
  • Pulse Skipping at Light Load
  • VIN Range: 2.75V to 9.8V
  • ±1.5% Voltage Reference Accuracy
  • Current Mode Operation for Excellent Line and Load Transient Response
  • Low Profile (1mm) SOT-23 and 2mm × 3mm DFN Packages
LTC3872
No RSENSE Current Mode Boost DC/DC Controller
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC989B-A

LTC3872ETS8 Demo Board | 2.75V ≤ VIN ≤ 4.5V; VOUT: 5V @ 2A

Product Details

Demonstration circuit 989B-A is a single-output boost converter featuring the NO RSENSE LTC3872, a nonsynchronous tiny, boost controller. The input voltage is from 3.0V to 4.5V without output de-rating. The demo board has a 5V@2A (max) output. The minimum input voltage is 2.75V. When the input voltage is lower than 3V, output current should be de-rated. NO RSENSE technique reduces both solution size and power dissipation. The switching frequency is fixed at 550 kHz. With current mode control and OPTI-LOOP compensation, DC989B-A can be optimized to provide fast transient response. 

DC989B-A
LTC3872ETS8 Demo Board | 2.75V ≤ VIN ≤ 4.5V; VOUT: 5V @ 2A

Latest Discussions