LTC1625

PRODUCTION

No RSENSE Current Mode Synchronous Step-Down Switching Regulator

Part Models
8
1ku List Price
Starting From $6.52

Part Details

  • Highest Efficiency Current Mode Controller
  • No Sense Resistor Required
  • Stable High Current Operation
  • Dual N-Channel MOSFET Synchronous Drive
  • Wide VIN Range: 3.7V to 36V
  • Wide VOUT Range: 1.19V to VIN
  • ±1% 1.19V Reference
  • Programmable Fixed Frequency with Injection Lock
  • Very Low Drop Out Operation: 99% Duty Cycle
  • Forced Continuous Mode Control Pin
  • Optional Programmable Soft Start
  • Pin Selectable Output Voltage
  • Foldback Current Limit
  • Output Overvoltage Protection
  • Logic Controlled Micropower Shutdown: IQ < 30µA
  • Available in 16-Lead Narrow SSOP and SO Packages
LTC1625
No RSENSE Current Mode Synchronous Step-Down Switching Regulator
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.
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
Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Multiple Output Buck Regulators 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2008A

LTC1625IGN Demo Board | 4.5V ≤ VIN ≤ 28V; VOUT = 3.3V @ 15A

Product Details

Demonstration circuit DC2008 is DC/DC buck converter featuring the LTC1625 constant frequency current mode buck controller. The DC2008A operates over a 4.5V to 28V input and provides 15A of output current as shown in Figure 3. The 225kHz constant frequency operation results in a small and efficient circuit. The converter provides high output voltage accuracy (typically ±3%) over a wide load range with no minimum load requirement. The demonstration circuit can be easily modified to generate different output voltages.


 


DC2008A
LTC1625IGN Demo Board | 4.5V ≤ VIN ≤ 28V; VOUT = 3.3V @ 15A

Latest Discussions

No discussions on LTC1625 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed