LT6018

RECOMMENDED FOR NEW DESIGNS

33V, Ultralow Noise, Precision Op Amp

Part Models
8
1ku List Price
Starting From $3.89
Viewing:

Part Details

  • Ultralow Voltage Noise
    • 30nVP-P Noise: 0.1Hz to 10Hz
    • 1.2nV/√Hz Typical at 1kHz
  • Maximum Offset Voltage: 50μV
  • Maximum Offset Voltage Drift: 0.5μV/°C
  • CMRR: 124dB (Minimum)
  • AVOL: 132dB (Minimum)
  • Slew Rate: 30V/μs
  • Gain-Bandwidth Product: 15MHz
  • Wide Supply Range: 8V to 33V
  • Ultralow THD: –115dB at 1kHz
  • Unity Gain Stable
  • Low Power Shutdown: 6.2µA
  • SOIC-8E and 4mm × 3mm 12-Lead DFN Packages
  • 4.5kV HBM and 2kV CDM Tolerant
LT6018
33V, Ultralow Noise, Precision Op Amp
LT6018 Typical Application 1 LT6018 Typical Application 2 LT6018 Package 1 LT6018 Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 3


Models for the following parts are available in LTspice:

  • LT6018

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed