LT1111

PRODUCTION

Micropower DC/DC Converter Adjustable and Fixed 5V, 12V

Part Models
11
1ku List Price
Starting From $3.08

Part Details

  • Operates at Supply Voltages from 2V to 30V
  • Works with Surface Mount Inductors
  • 72kHz Oscillator
  • Only Three External Components Required
  • Step-Up or Step-Down Mode
  • Low-Battery Detector Comparator On-Chip
  • User Adjustable Current Limit
  • Internal 1A Power Switch
  • Fixed or Adjustable Output Voltage Versions
  • Space Saving 8-Pin MiniDIP or SO-8 Package
LT1111
Micropower DC/DC Converter Adjustable and Fixed 5V, 12V
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 3


Models for the following parts are available in LTspice:

  • LT1111
  • LT1111-12
  • LT1111-5
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT1111 yet. Have something to say?

Start a Discussion on EngineerZone®