LT1055

PRODUCTION

Precision, High Speed, JFET Input Operational Amplifiers

Part Models
3
1ku List Price
Starting From $2.03

Part Details

  • Guaranteed Offset Voltage 150µV Max
    • -55°C to 125°C 500µV Max
  • Guaranteed Drift 4µV/°C Max
  • Guaranteed Bias Current
    • 70°C : 150pA Max
    • 125°C : 2.5nA Max
  • Guaranteed Slew Rate 12V/µs Min
  • Available in 8-Pin PDIP and SO Packages
LT1055
Precision, High Speed, JFET Input Operational Amplifiers
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.
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
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Latest Discussions