LT1028

PRODUCTION

Ultra Low Noise Precision High Speed Op Amps

Part Models
6
1ku List Price
Starting From $6.36

Part Details

  • Voltage Noise
    • 1.1nV/√Hz Max. at 1kHz
    • 0.85nV/√Hz Typ. at 1kHz
    • 1.0nV/√Hz Typ. at 10Hz
  • 35nVP-P Typ., 0.1Hz to 10Hz
  • Gain-Bandwidth Product
    • LT1028: 50MHz Min.
    • LT1128: 13MHz Min.
  • Slew Rate
    • LT1028: 11V/µs Min.
    • LT1128: 5V/µs Min.
  • Offset Voltage: 40µV Max.
  • Drift with Temperature: 0.8µV/°C Max.
  • Voltage Gain: 7 Million Min.
  • Voltage and Current Noise 100% Tested
  • Available in 8-Pin SO Package
LT1028
Ultra Low Noise Precision High Speed Op Amps
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Op Amps ≥12V 1
LT6018 RECOMMENDED FOR NEW DESIGNS 33V, Ultralow Noise, Precision Op Amp
Precision Resistor Network 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Latest Discussions