LT1007

PRODUCTION

Low Noise, High Speed Precision Operational Amplifiers

Part Models
7
1ku List Price
Starting From $2.03
Viewing:

Part Details

  • Guaranteed 4.5 nV/√Hz 10Hz noise
  • Guaranteed 3.8 nV/√Hz 1kHz noise
  • 0.1Hz to 10Hz noise, 60nVP-P, Typical
  • Guaranteed 7 Million Min Voltage Gain, RL = 2k
  • Guaranteed 3 Million Min Voltage Gain, RL = 600Ω
  • Guaranteed 25µV Max Offset Voltage
  • Guaranteed 0.6µV/°C Max Drift with Temperature
  • Guaranteed 11V/µs Min Slew Rate (LT1037)
  • Guaranteed 117 dB Min CMRR
LT1007
Low Noise, High Speed Precision Operational Amplifiers
Ultrapure 1kHz Sine Wave Generator 0.1Hz to 10Hz Noise Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Precision Resistor Network 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1007
  • LT1007A
  • LT1007CS

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp
DC417B Demo Board DC417B Demo Board DC417B Demo Board DC417B Demo Board DC417B - Schematic

Latest Discussions

Recently Viewed