LT6011

PRODUCTION

Dual/Quad 135µA, 14nV/√Hz, Rail-to-Rail Output Precision Op Amp

Part Models
20
1ku List Price
Starting From $2.21

Part Details

  • 60µV Maximum Offset Voltage
  • 300pA Maximum Input Bias Current
  • 135µA Supply Current per Amplifier
  • Rail-to-Rail Output Swing
  • 120dB Minimum Voltage Gain, VS = ±15V
  • 0.8µV/°C Maximum VOS Drift
  • 14nV/√Hz Input Noise Voltage
  • 2.7V to ±18V Supply Voltage Operation
  • Operating Temperature Range: –40°C to 85°C
  • Space Saving 3mm x 3mm DFN Package
LT6011
Dual/Quad 135µA, 14nV/√Hz, Rail-to-Rail Output Precision Op Amp
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Precision Resistor Network 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT6011

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed