LT2078

PRODUCTION

Micropower, Dual and Quad, Single Supply, Precision Op Amps

Part Models
8
1ku List Price
Starting From $3.81
Viewing:

Part Details

  • Supply Current per Amplifier: 50µA Max
  • Offset Voltage: 70µV Max
  • Offset Current: 250pA Max
  • Voltage Noise: 0.6µVP-P, 0.1Hz to 10Hz
  • Current Noise: 3pAP-P, 0.1Hz to 10Hz
  • Offset Voltage Drift: 0.4µV/°C
  • Gain Bandwidth Product: 200kHz
  • Slew Rate: 0.07V/µs
  • Single Supply Operation
    • Input Voltage Range Includes Ground
    • Output Swings to Ground while Sinking Current
    • No Pull-Down Resistors Needed
  • Output Sources and Sinks 5mA Load Current
  • SO Package with Standard Pinout
LT2078
Micropower, Dual and Quad, Single Supply, Precision Op Amps
Single Battery, Micropower, Gain = 100, Instrumentation Amplifier Distribution of Input Offset Voltage Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT2078
  • LT2078A

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on lt2078 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed