LT1057

PRODUCTION

Dual and Quad, JFET Input Precision High Speed Op Amps

Part Models
6
1ku List Price
Starting From $2.62

Part Details

  • 14V/µs Slew Rate: 10V/µs Min.
  • 5MHz Gain-Bandwidth Product
  • Fast Settling Time: 1.3µs to 0.02%
  • 150µV Offset Voltage (LT1057): 450µV Max.
  • 180µV Offset Voltage (LT1058): 600µV Max.
  • 2µV/°C VOS Drift: 7µV/°C Max.
  • 50pA Bias Current at 70°C
  • Low Voltage Noise:
    • 13nV/√Hz at 1kHz
    • 26nV/√Hz at 10Hz
LT1057
Dual and Quad, JFET Input Precision High Speed Op Amps
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1057
  • LT1057A
  • LT1057S
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT1057 yet. Have something to say?

Start a Discussion on EngineerZone®