Overview

Features and Benefits

  • Power Accumulator with Dedicated Display to Track Device Energy Consumption
  • Connectorized I2S Digital Microphone
  • Stereo Audio Codec with 3.5mm Line-in and Line-out Jacks
  • USB 2.0 High Speed
  • SWD JTAG 10-Pin Header
  • RISC-V Coprocessor JTAG 10-Pin Header
  • 8MB QSPI SRAM
  • microSD Flash Memory Card Connector
  • 100% of Device GPIOs Accessible through 0.1in Headers
  • Eight ADC Inputs
  • Touch-Enabled, 2.4in, 320 x 240 Color TFT Display
  • UART Access over USB Bridge
  • Dual Industry-Standard QWIIC Connectors
  • All IC Power Rails May Be Isolated for Individual Current Measurements
  • Two General-Purpose LEDs and Two General-Purpose Pushbutton Switches

Product Details

The MAX78002 evaluation kit (EV kit) provides a platform and tools for leveraging device capabilities to build new generations of artificial intelligence (AI) products.

The kit provides optimal versatility with a modular peripheral architecture, allowing a variety of input and output devices to be remotely located. DVP and CSI cameras, I2S audio peripherals, digital microphones, and analog sensors are supported, while a pair of industry-standard QWIIC connectors supports a large and growing array of aftermarket development boards. An onboard stereo audio codec offers line-level audio input and output, and tactile input is provided by a touch-enabled 2.4in TFT display. The MAX78002 energy consumption is tracked by a power accumulator, with four channels of formatted results presented on a secondary TFT display. All device GPIOs are accessible on 0.1in pin headers. A standard coaxial power jack serves as power input, using the included 5V, 3A wall-mount adapter. Two USB connectors provide serial access to the MAX78002, one directly and the other through a USB to UART bridge. A third USB connector allows access to the MAX78002 energy consumption data. Rounding out the features, a microSD connector provides the capability for inexpensive highdensity portable data storage.

Applications

  • Factory Robot and Drone Navigation
  • Industrial Sensors and Process Control
  • In-line Quality Assurance Systems
  • Smart Security Cameras
  • Portable Medical Diagnostics Equipment

Applicable Parts

Software

Software Development Tools

CodeFusion Studio Icon
The multi award winning CodeFusion Studio (CFS) is an embedded software development platform built on Microsoft's open-source Visual Studio Code (VS Code).