Overview
Features and Benefits
- Real-time sampling of IMU at full sample rate with no loss of data guaranteed.
- No external power needed. (Can be powered from USB port.)
- Completely open source API, Firmware, and Evaluation GUI.
- Schematics available
- API includes a wrapper library for interfacing to MATLAB, Python, LabView.
Product Details
The EVAL-ADIS-FX3 is the latest addition to the iSensor evaluation portfolio and was designed from the ground up to provide users with an easy-to-use solution for capturing reliable inertial data in lab and characterization environments. The EVAL-ADIS-FX3 incorporates the ability to capture inertial sensor data at maximum throughput while interfacing with external test equipment and reacting to external triggers.
In addition to launching a redesigned hardware platform, we’ve also developed a robust API that allows users to quickly build custom applications that capture reliable sensor data. We’ve included many useful features into the API that enable designers to characterize sensor performance in any .NET compatible environment.
APPLICATIONS
- Inertial sensing
- Robotics
- Autonomous driving
- Platform stabilization
System Requirements
- A Windows 7, 8, 9, or 10 PC with 1GB of RAM with an unused USB 2.0 port.
- Microsoft .NET framework version 4.6 must be installed.
Documentation & Resources
-
EVAL-ADIS-FX3 - Schematic12/8/2020PDF407 K
-
EVAL-ADIS-FX3 User Guide10/19/2020WIKI
-
EVAL-ADIS-FX3 - PCB Layout12/8/2020PDF574 K
-
EVAL-ADIS-FX3 - BRD File12/8/2020ZIP6 M
-
EVAL-ADIS-FX3 - BOM12/8/2020CSV7 K