Overview

Features and Benefits

  • Expansion Board mates directly to the SHARC Audio Module
  • 1/4“ stereo jacks
  • MIDI 5-pin DIN IN/OUT/THROUGH
  • Four programmable, externally routable pushbuttons
  • Three POTs connected to housekeeping ADC of the SHARC Audio Module
  • Expansion header area that can connect to external LEDs, additional POTs, push buttons and MIDI
  • Large through-hole prototyping area with local 5V linear regulator

Product Details

The Audio Project Fin is an expansion board that provides a control surface with additional connectivity and signal accessibility for the SHARC® Audio Module. It can be used to directly create a control surface for the SHARC Audio Module and can also be used to develop your own I/O and control interface for the SHARC Audio Module.

The Audio Project Fin plugs into the expansion connectors on the bottom of the main SHARC Audio Module, adding ¼” balanced I/O, MIDI, buttons, LEDs and rotary knobs that connect to the SHARC on the main board. The Audio Project Fin also includes a large breadboard area with local power and header connections that access the MIDI ports, switches, and four additional POTs and LEDs.

System Requirements

The Audio Project Fin requires the SHARC Audio Module.

Documentation & Resources

Software

Software Development Tools

CCES is a world-class integrated development environment (IDE) for the ADI Blackfin®, SHARC® and Arm® processor families.

Related Hardware (1)

Development Platform