Overview

Features and Benefits

  • Four video input ports capable of accepting any of the following formats: single-ended CVBS, differential CVBS, S-Video (Y/C), and component (YPbPr)
  • Digital (ITU-R BT.656) and YPbPr outputs

Product Details

The EVAL-ADV7182AEBZ evaluation kit is the platform provided by Analog Devices, Inc., to evaluate the ADV7182A video decoder. The EVAL-ADV7182AEBZ evaluation kit contains an EVAL-ADV7182AEBZ evaluation board and all of its necessary peripherals.

This user guide provides a detailed overview of the EVAL- ADV7182AEBZ evaluation board hardware and the software required to use it.

The ADV7182A data sheet should be consulted in conjunction with this user guide when using the EVAL-ADV7182AEBZ evaluation board.

EngineerZone can be accessed to find additional information on the ADV7182A.

Markets and Technologies

Applicable Parts

Package Contents

  • EVAL-ADV7182AEBZ evaluation board
  • 7.5 V power supply block
  • USB cable

Software

Design Tool

ZIP
14.15 K
ADV7182A Evaluation Board Script Files
ADV7282A Evaluation Board Script Files and XMLs