Overview

Features and Benefits

  • Energy and Class S power quality measurement evaluation board with ADE9430 multiphase energy and power quality monitoring IC
  • 3-phase 4-wire, 3-phase 3-wire, or 3-wire single-phase measurements
  • Direct interface with current output current transformers
  • Up to 240 V rms nominal line neutral voltage measurement
  • For use with the ADSW-PQ-CLS Power Quality Library

Product Details

The EVAL-ADE9430ARDZ is for use with the STM32 NUCLEOF413ZH. The EVAL-ADE9430ARDZ can be directly interfaced with current transformers and voltage leads. The EVAL-ADE9430ARDZ enables quick evaluation and prototyping of energy and Class S power quality measurement systems with the ADE9430. The ADSW-PQ-CLS Power Quality Library and application examples are provided to simplify implementation of larger systems. To request access to the ADSW-PQ-CLS, fill out the software request form, where the target technology must be power quality monitoring and the processor/system on chip (SoC) is the ADE9430.

Markets and Technologies

Applicable Parts

Package Contents

  • STM32 NUCLEO-F413ZH
  • EVAL-ADE9430ARDZ evaluation board
  • Current transformers

Getting Started

Additional Equipment and Software Needed

  • Micro USB cable
  • Voltage channel interconnects
  • ADSW-PQ-CLS Power Quality Library


Documents Needed

  • ADE9430 data sheet
  • ADSW-PQ-CLS Power Quality Library User Guide

Software

Software Module

ADSW-PQ-CLS Power Quality Library
Licensed software that works in conjunction with the ADE9430 IC to meet IEC 61000-4-30 Class S power quality requirements. Select 'Power Quality Monitoring' in the Target Technology dropdown to review the license agreement and download the software.

First, secure the ‘Evaluation’ version of the Software Library, which is intended to be used with the evaluation kit EVAL-ADE9430. The software is initially provided in a compiled form, and you can get the ‘Production’ version with the source code once the evaluation is successfully completed. The software can then also be ported to other platforms.

Please note: the content and functionality of both versions is identical.