Class S Power Quality Monitoring Solution
With the ADE9430 and included Power Quality library, ADI provides a cost-effective way to add Power Quality to any metering product.
Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected

    Class S Power Quality Monitoring Solution

    Dec 21 2023

    ADI’s solution delivers the ADE9430 polyphase energy metering IC with Power Quality library, which provides a complete Class S implementation of the IEC 61000-4-30 standard. ADE9430 is a complete metrology solution providing energy measurement up to class 0.2.

    The Power Quality library is provided along with the purchase of ADE9430 which can be flashed onto a host MCU to add Class S power quality capabilities to the solution.

    Customers can secure a faster development time by leveraging the ADE9430 and Power Quality library solution. The pre-certified evaluation kit provides an easy way to evaluate the full solution and can be used to help in the customers' development to ensure their meter passes certification first time.

    Class S Power Quality Monitoring Solution
    With the ADE9430 and included Power Quality library, ADI provides a cost-effective way to add Power Quality to any metering product.
    Video Player is loading.
    Current Time 0:00
    Duration 0:00
    Loaded: 0%
    Stream Type LIVE
    Remaining Time 0:00
     
    1x
    • Chapters
    • descriptions off, selected
    • captions off, selected

      Class S Power Quality Monitoring Solution

      Dec 21 2023

      ADI’s solution delivers the ADE9430 polyphase energy metering IC with Power Quality library, which provides a complete Class S implementation of the IEC 61000-4-30 standard. ADE9430 is a complete metrology solution providing energy measurement up to class 0.2.

      The Power Quality library is provided along with the purchase of ADE9430 which can be flashed onto a host MCU to add Class S power quality capabilities to the solution.

      Customers can secure a faster development time by leveraging the ADE9430 and Power Quality library solution. The pre-certified evaluation kit provides an easy way to evaluate the full solution and can be used to help in the customers' development to ensure their meter passes certification first time.