Automation Controllers and Networks

Building Automation Controllers and Network Solutions
Building controllers enable the adoption of new technologies to achieve sustainability, health, and productivity goals in modern intelligent buildings. Analog Devices brings IP connectivity to intelligent building control systems with a portfolio of connectivity solutions for both greenfield and retrofit installations, with support for common building automation protocols such as BACnet. Our I/O products offer analog and digital I/O with smaller form factors and fewer components, while our solutions for software configurable I/O allow for even more flexibility.
Value and Benefits
New buildings are being outfitted with technologies to remotely control HVAC systems, sense room occupancy, autonomously control lighting, and monitor environmental conditions, making these buildings more sustainable while also making them safer and more comfortable for their inhabitants. Our industry-leading measurement, connectivity, and processing technologies are purpose-built to make both new and existing buildings more sustainable and healthier, allowing retrofitting of buildings to re-use the twisted pair cable infrastructure and connect modern systems over single pair Ethernet.
Outfit more sustainable buildings
Utilize industry-leading technologies
Enable building retrofitting
Video Player is loading.
Learn how ADI technology is aiding the digitization of Intelligent Buildings through Building & Room Controllers.

Solution Overview
Enable Sustainable Enterprises of the Future
Discover technology building blocks for Ethernet connected building controllers.

Webinar
Digitizing, Connecting and Delivering Energy Efficiency
Learn about the potential of 10BASE-T1L to improve energy efficiency in a building management system.

Technical Blog Series
The Future of Intelligent Buildings
Explore the blog series and connect with the experts.

Solution Resources
1 of 7
Interactive Signal Chains
Click on the part for more details

Evaluation Boards

EVAL-SPoE-KIT-AZ
SPoE Evaluation Kit

EVAL-ADIN2111
Evaluating the ADIN2111 Low Complexity, 2-Port Ethernet Switch with Integrated 10BASE-T1L PHYs

EVAL-ADIN1110
Evaluating the ADIN1110 Robust, Industrial, Low Power 10BASE-T1L Ethernet MAC-PHY
Training and Support
Trainings and Tutorials
Files and Downloads
AN-1461: Options and Solutions for a High Speed or Low Power Signal and Power Isolated RS-485 Fieldbus
124.36 K
Enable Sustainable Enterprises of the Future with Ethernet Connected Building Controllers
4.87 M
UG-999: Certified Evaluation Board for the ADM3095E Level 4 EMC Protected RS-485 Transceiver with Full ±42 V Fault Protection
310.08 K
ZIP
ADuCM36x Multi-Functional Tool
388.96 M
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}