Electrocardiogram (ECG) Measurement Solutions
Analog Devices’ electrocardiogram (ECG) measurement application solutions include a wide range of discrete and integrated signal chain products with low-power, low-noise, and multichannel capabilities.
Value and Benefits
For fitness and wearable applications, we deliver low-power, highly integrated solutions with compact analog front ends to accommodate battery-powered use cases.
For clinical applications, we offer multiple lead- and diagnosis-grade performance and analog front ends for superior signal processing capability. ECG measurement not only demands high-precision signal processing, but also accommodates various electrode designs. Our in-house system knowledge ensures best-in-class ECG measurement under different application use cases.
Accommodates battery-powered applications
Features superior signal processing capability
Offers best-in-class ECG measurement under a variety of use cases
Featured Products
Interactive Signal Chains

Evaluation Boards
Reference Designs
Key Resources
Developer Tools and Resources
Design Tools
Simulation Models
Training and Support
Trainings and Tutorials
Files and Downloads
Technologies for High Performance Portable Healthcare Devices
598.17 K
ADAS1000 5-Electrode ECG AFE
595.84 K
UG-1091: How to Set Up and Use the ADuCM3027/ADuCM3029
1.67 M
ADP5350: Advanced Battery Management PMIC with Inductive Boost LED and Three LDO Regulators Data Sheet
1.68 M
The Building Blocks of the IoT
1.83 M
AN-1452: ADuCM3027/ADuCM3029 Flash EEPROM Emulation
151.88 K
Silent Switcher Technology
1.74 M
Understanding Silent Switcher Technology: High Efficiency, Low EMI eBook
7.75 M
ADGS1612: SPI Interface, 1 Ω RON, ±5 V, 12 V, 5 V, 3.3 V, Mux Configurable, Quad SPST Switch Data Sheet
373.21 K
CN0407: Ultrahigh Sensitivity Femtoampere Measurement Platform
548.59 K
Precision Products and Signal Chain Solutions: Selection Guide 2019
13.38 M
CN0370: 16-Bit, Single-Supply LED Current Driver with Less than ±1 LSB Integral and Differential Nonlinearity
232.9 K