ADE7758

PRODUCTION

Poly Phase Multifunction Energy Metering IC with Per Phase Information

Part Models
2
1ku List Price
Starting From $9.44

Part Details

  • Highly accurate; supports IEC 60687, IEC 61036, IEC 61268, IEC 62053-21, IEC 62053-22, and IEC 62053-23
  • Compatible with 3-phase/3-wire, 3-phase/4-wire, and other 3-phase services
  • Less than 0.1% active energy error over a dynamic range of 1000 to 1 at 25°C
  • Supplies active/reactive/apparent energy, voltage rms, current rms, and sampled waveform data
  • Two pulse outputs, one for active power and the other selectable between reactive and apparent power with programmable frequency
  • Digital power, phase, and rms offset calibration
  • On-chip, user-programmable thresholds for line voltage SAG and overvoltage detections
  • See Data Sheet for Additional Information
ADE7758
Poly Phase Multifunction Energy Metering IC with Per Phase Information
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
ADE7858A PRODUCTION Polyphase Multifunction Energy Metering IC With Per Phase Active And Reactive Powers
ADE9078 PRODUCTION High Performance Polyphase Energy Measurement IC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-ADE7758

ADE7758 Evaluation Board

Product Details

This documentation describes the ADE7758 evaluation kit Hardware and Software functionality. The evaluation board (watt/VA/VAR-hour meter) is configured via the parallel port of a PC. The data        interface between the evaluation board and the PC is fully isolated. Windows™ based software is provided with the evaluation board, which allows it to be quickly configured as an energy meter.


The ADE7754/ADE7758 evaluation board and this documentation, together with the ADE7758 data sheet, provide a complete evaluation platform for the ADE7758. The ADE7758 evaluation board can be configured by setting jumpers.


The evaluation board has been designed so that the ADE7758 can be evaluated in the end application, i.e., Energy Meter. Using the appropriate transducers on the current channels (e.g., CTs) the evaluation board can be connected to a test bench or high voltage (240 V rms) test circuit. On-board resistor divider networks provide the attenuation for the line voltages. This application note also describes how the current transducers should be connected for the best performance. The evaluation board requires two external 5 V power supplies (one is required for isolation purposes) and the appropriate current transducers.

EVAL-ADE7758
ADE7758 Evaluation Board

Latest Discussions

Recently Viewed